FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about AC-224AP.
00:53
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.
This picture is about AC-224AP.

AC-224AP, 802.11ax Wireless LAN Controller with 6 Gigabit Ethernet Ports, Seamless Wi-Fi Roaming, Manage up to 224 Wi-Fi 6 APs

#108708
#108708

8 Gbps Cloud-Managed Midsize Campus

US$1,749.00
FS P/N: AC-224AP
FS P/N: AC-224AP
181 Solds
21 Reviews
56 Questions
57 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
Online Installation
3-Year Warranty
30-Day Returns
30-Day Exchange

802.11ax Wireless LAN Controller with 6 Gigabit Ethernet (GbE) Ports, Seamless Wi-Fi Roaming, Manage up to 224 Wi-Fi 6 APs

The high capacity wireless controller is ideal for businesses who want to offer services such as voice over Wi-Fi, IP-based video, secure enterprise access and tiered Wi-Fi services in venues such as small and medium enterprises, hotels, education institutions and chain stores.

It can be deployed in any layer 2 or layer 3 network structure without changing any network architecture and hardware equipment to realize the seamless roaming of wireless users in the process of crossing different areas of the entire network, meet the security and session integrity in mobile roaming, and fully meet the data interaction and smooth voice of Wi-Fi voice communication.

Specifications
Service Port
6x 1000BASE-T ports, 2x 1000BASE-T / 1000BASE-X ports (combo)
Console Port
(1) RJ45
SFP Port
2
Throughput
8G
Max Number of Managed APs
224
Max Number of Access Users
7168
Layer
L2/L3
VLAN
4000
Fan
Built-in Fan
Compatible Access Points
FS Wi-Fi 6 APs
Chip
CN6130
Management
Web/Cloud
Max Power Consumption
40W
MTBF (Hours)
248000
Rated Voltage
100V~240VAC,50/60Hz,1.5A
Maximum Voltage
264VAC
Storage Temperature
-40°C~70°C
Humidity
5%~95% (Non-condensing)
Operating Temperature
0°C~45°C
Dimensions (HxWxD)
1.71"x17.32"x7.87" (43.6x440x200mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Central Management, All Under Control
Professional, centralized Wi-Fi network offers enterprise-class features and capacity for SME.
224 Managed Wi-Fi 5/6 APs
7168 Clients Capacity
8-Gbps Throughput
No Additional License Expence
Wi-Fi That Follows You

With seamless roaming, your devices can keep moving between areas without signal interruption.

Cloud-Based Network
Configuration and debugging online optimized remotely with Airware.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
Triple Intelligent Control
Optimal and fair bandwidth allocation for stable and high-speed network experience.
Avoid AP Overload
Prioritize the allocation of users to APs with fewer existing users.
Reduce Frequency Band Congestion
Guide dual-band capable terminals to prioritize 5G frequency bands.
Increase the Average Access Bandwidth
Prioritize the allocation of users to APs with small existing data flow.
Secured Wireless Edge from Online Threats
Create a robust security barrier to avoid attacks and improve data encryption.
User Data Encryption
Rogue AP Detection
RF Security
DHCP Snooping
Anti-ARP Spoofing
Service Ports
6x 1000BASE-T ports, 2x 1000BASE-T/1000BASE-X ports (combo)
6x 10/100/1000M Ports
1x 10/100/1000BASE-T ports, 4x 10/100/1000BASE-T ports(PoE Support)
1x 10/100/1000MBASE-T RJ45, 8 x 1G Combo, 4x 10G SFP+
SFP Ports
2
4
USB Ports
2
2
2
Console Ports
1
1
1
2
Layer
L2/L3
L2/L3
L2/L3
L2/L3
VLAN
4000
4000
4000
4000
Throughput
8G
6G
5G
40G
Max Number of Access Users
7168
1280
1000
32K
Number of Managed APs
224 APs
32 APs
64 APs
Default:128 APs Maximum:1152 APs
Managed APs
FS Wi-Fi 6 APs
FS-AP733C, FS-AP1167C, FS-AP3000C
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Management
Web
Dimensions
1.71"x17.32"x7.87" (43.6x440x200mm)
16.92"x9.84"x1.77" (430x250x45mm)
16.92"x9.84"x1.77" (430x250x45mm)
1.71"x17.32"x13.38" (43.6x440x340mm)
Questions & Answers
Ask a question
All (56)Configuration (7)Product Recommendation (4)Application (3)Compatibility (3)Management (3)Solutions (3)Controller (2)Devices Connection (2)Installation Method (2)Remote Manage (2)2.5G/5G AP (1)Bandwidth (1)Certification (1)Connection (1)Data Security (1)Data Transmission (1)Hardware (1)License (1)SSID (1)Transmission Rate (1)User Isolation (1)Users Number (1)VLAN (1)Web Interface (1)Zero-handoff (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    18
    3
    0
    0
    0

    J***o

    Singapore

    June 01, 2022
    5.0
    I appreciate the transparency. The latency is unbelievably low and the devices are very stable. I'm happy to wait for a new software release. I can't thank you enough! I will continue to buy only from FS.com. You are now my sole manufacturer of choice. The equipment is very secure and highly standardized.
    Verified Purchase
    Helpful 2
    Comment 0

    R***o

    Canada

    May 18, 2022
    5.0
    When the access point is fully loaded, the AC can allocate the device to multiple operating units for execution, so as to ensure fair bandwidth distribution among all clients and achieve smooth network. Faster than another enterprise router I tested for half the price. Been in the office for a week at full capacity, no issues so far. I got this product to manage the wifi network for my business, it has saved me a lot of money in the long run, I will definitely buy it again, hope FS will continue to improve the quality of the product and do better.
    Verified Purchase
    Helpful 3
    Comment 0

    R***e

    United States

    April 03, 2022
    5.0
    Extremely fast and efficient connection. In my initial days, I did even have any downtime, and it's very rare to see the rest, and it is very minimal.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed